长波通滤光片在短波区域的透射率很低(截止带)而在长波区域则有这很高的透射率(通带)
长波通滤光片成套组件有三个不同选择:紫外-可见光,可见光或是可见光-近红外光。每个成套工具都包括8个12.5毫米直径,1英寸直径或是2英寸方型滤光片。木制的盒子,泡沫做内套。
全部滤光片组件可选12.5mm 直径, 50.0mm直径, 1"直径, 或 2"X2" 规格的滤光片. 每个成套组件包括 37长波通玻璃滤色片
λs | limit of stopband: specified at 0.001% internal transmittance |
λc | cut-off position: specified at 50% internal transmittance |
λp | limit of the passband |
tip | internal spectral transmittance at λp |
ρ | density |
Tg | transformation temperature |