高分辨率C接口耦合系统可接大多数显微镜,通过简单的旋转就可同步调焦目镜和视频监视器。主镜/连接器包括一个中继镜来投射显微镜中间图象到相机的CCD芯片上。可选多种倍率和视场来匹配CCD尺寸(1/3", ½", 2/3", 1").各种不同的底座能够与连接器和显微镜连用。1.0X连接器有着很高的分辨率,可与数码相机配套使用。
注意:从第一张表选择需要的视频连接器和相机规格,然后从第二张表选择合适的底座来搭配您的显微镜;各种配件组合在一起可组成一个完整的系统。
本表显示了采用各种倍率的连接器和不同尺寸的CCD规格,低倍率意味着大视场,倍率率不能与大尺寸CCD匹配。
Note: Match video coupler from the first table with desired camera format, then match appropriate bottom clamp from the second table with your microscope; both parts are required to make a full system.
This table shows the effects of using various magnification couplers with different sensor formats. Lower magnification equals a larger field of view. Lower magnifications do not work well with larger sensor format sizes.
Stock No. | Coupler Magnification | 1/3" Format | ½" Format | 2/3" Format | 1" Format |
#58-376 | 0.50X Magnification | Widest FOV | Widest FOV | N/A | N/A |
#58-377 | 0.67X Magnification | Higher Mag. | Higher Mag. | Widest FOV | N/A |
#58-378 | 1.00X Magnification | Highest Mag. | Highest Mag. | Higher Mag. | Widest FOV |
Bottom Clamp Selections for Specific Microscope Models | |
A) Fits all LEICA scopes with 37mm ID photoports, as well as the LEICA DMR, DMLS, DMLB and DMIRB. | #58-379 |
B) Fits all 38mm ID photoports from LEICA, LEITZ, NIKON and WILD. Scopes do not include phototube, just a photoport or a removable phototube. | #58-380 |
C) Fits all NIKON scopes with phototubes (scopes with non removable/permanently affixed phototubes). | #58-381 |
D) Fits OLYMPUS scopes with U-SPT phototubes (standard trinocular phototubes on older scopes). | #58-382 |
E) Fits OLYMPUS BX and AX Provis series without U-SPT phototube. Scope does not include phototube, just a photoport or a removable phototube. | #58-383 |
F) Fits OLYMPUS and ZEISS scopes with standard 25mm outer diameter phototubes. | #58-384 |
G) Fits ZEISS: Axiolab, Axiotech, Axioplan-2 and Axiophot-2. If using standard trinocular photoport, fits AXIOVERT: 100, 135, 135M and 1M series. Also fits ZEISS: SV6, SV11, Stemi 2000-C and Stemi DRC. | #58-385 |
Note: The difference between a photoport and a phototube is that the photoport is the physical opening in a microscope into which a phototube is placed. Some phototubes are not removable.