爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
请参阅系列中所有 1 产品

MICROSCOPE POCKET 15X METRIC

产品编码 #38-697 Clearance
×
RMB 1,608.75
数量 1
RMB 1,608.75
批量价格
索取报价
视场 (mm):
7.00
高度 (mm):
124.00
放大率:
15X
工作距离 (mm):
30.0
基底直径 (mm) :
15.00
轴直径 (mm) :
11.00
注意 :
Eyepiece Diameter: 21mm

合规性

RoHS:

产品系列说明

  • Inch or Metric Reticle
  • Erect Image Viewing
  • Ideal for General On-the-Spot Inspection

These 15X Direct Measuring Pocket Microscopes combine portability and excellent magnification in handheld sizes. They feature a true erect image and a more compact design than most other pocket microscopes. In addition, the shaft is shorter and the overall diameter of the eyepiece assembly is smaller than similar units, making it possible to carry them in a pocket or briefcase for use virtually anywhere. Stands 4 7/8" high, weighs 1.2 ounces. The 3/8" chrome shaft and 5/8" diameter acrylic base allow inspection in even the tightest spaces. Available with either inch or mm 90° crossline scale. English scale is 0.24" long with 0.0025" increments, and metric scale is 6mm long with 0.10mm increments.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×