eo_logo
  • 选择国家或地区
  • ,您好! 我的帐户
  • cart   
 
请参阅系列中所有 40 产品

GS3-U3-28S5C-C 2/3" Grasshopper彩色相机,USB

FLIR Grasshopper®3 High Performance USB 3.0 Cameras	(Front)
FLIR Grasshopper®3 High Performance USB 3.0 Cameras	(Back)

FLIR Grasshopper®3 High Performance USB 3.0 Cameras (Front)

FLIR Grasshopper®3 High Performance USB 3.0 Cameras (Back)

产品编码 #88-052
RMB 17,982.54
数量 1-2
RMB 17,982.54
数量 3
RMB 17,083.41
含税批量价格
索取报价
注意: 此项目需要附件以供使用 | 了解更多信息
安装螺纹:
¼-20 with Tripod Mount Adapter #88-057
图象缓冲:
128MB
视频输出:
USB 3.0
生产商:
FLIR
相机系列:
Grasshopper®3
型号:
GS3-U3-28S5C-C
类型:
Color Camera
成像设备:
Sony ICX674
传感器类型:
Progressive Scan CCD
快门类型:
Global
摄像机传感器格式:
2/3"
分辨率 (MegaPixels):
2.70
像素 (H x V):
1,920 x 1,440
像素大小,H x V (μm):
4.54 x 4.54
感应区域,H x V (mm):
8.72 x 6.54
帧频 (fps):
26.00
像素深度:
8/12/16/24 bit
曝光控制触发器:
30μs - 30s
连接器:
USB 3.1 Gen 1, Micro-B with Screw Locks
电源:
Power over USB or via GPIO with #86-784
功耗 (W):
4.5
GPIOs:
1 opto-isolated input, 2 opto-isolated outputs, 2 non-isolated bi-directional ports
同步:
Hardware Trigger (GPIO) or Software Trigger
尺寸 (mm):
44 x 29 x 57.5 (excludes connectors and lens mount)
重量 (g):
90
支架:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
动态范围 (dB) :
63.71 (Mode 0) 63.43 (Mode 7)
工作温度 (°C):
0 to +50
存储温度 (°C):
-30 to +60
GPIO Connector Type:
8-pin Hirose (HR25)
Machine Vision Standard:
USB3 Vision v1.0

合规性

品名

USB 3.0 cable (sold separately) is required for operation. Optional power supply (#86-784) available. Software available for download.

需要报价? 输入库存编号只需两步即可获取报价.

Edmund Optics Youku Edmund Optics LinkedIn Edmund Optics Tick Tock

×