eo_logo
  • 选择国家或地区
  • ,您好! 我的帐户
  • cart   
 
请参阅系列中所有 37 产品

EO-3112C 1/2"千兆网彩色CMOS相机,应用于恶劣环境

产品编码 #68-095 Clearance
×
RMB 7,168.44
数量 1
RMB 7,168.44
含税批量价格
索取报价
安装螺纹:
¼-20 with Tripod Mount Adapter #63-934
图象缓冲:
60MB
视频输出:
GigE
生产商:
EO
相机系列:
uEye SE
型号:
EO-3112C
类型:
Color Camera
成像设备:
ON Semi MT9T001
传感器类型:
Progressive Scan CMOS
快门类型:
Rolling
摄像机传感器格式:
1/2"
分辨率 (MegaPixels):
3.00
像素 (H x V):
2,048 x 1,536
像素大小,H x V (μm):
3.2 x 3.2
感应区域,H x V (mm):
6.5 x 4.9
帧频 (fps):
15.00
像素深度:
8 bit
连接器:
GigE, RJ45 with Screw Locks
电源:
Separate Power Supply via GPIO with #68-099
功耗 (W):
2.4 - 2.9
GPIOs:
2 Flash Output, 2 Trigger Input, 1 Power Supply, 1 Ground
同步:
Hardwear Trigger (GPIO)
尺寸 (mm):
44 x 41.5 x 34 (excludes connectors and lens mount)
重量 (g):
97
支架:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
动态范围 (dB) :
Not Specified
工作温度 (°C):
0 to +55
存储温度 (°C):
-20 to +60
GPIO Connector Type:
6-pin Hirose (HR10)
Machine Vision Standard:
IDS Software Suite

合规性

品名

#68-099 Harsh Environment Power Supply required for all Harsh Environment GigE cameras. GigE cables (required for operation) and capture cards also available. Drivers and manuals available for download.

需要报价? 输入库存编号只需两步即可获取报价.

Edmund Optics Youku Edmund Optics LinkedIn Edmund Optics Tick Tock

×