TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

笼式系统组件套件

×
产品编码 #87-314 Clearance 6-10 工作日
×
- +
RMB 16,385.23
数量 1+
RMB 16,385.23
含税批量价格
索取报价
下载产品资料
Contents of Kit:
24 Plates, 22 Support Rods, 12 Optical Mounts, 17 Accessories, Assembly Screws, Storage Cabinet and Tools

合规性

RoHS:
不符合标准
Certificate of Conformance:

品名

A storage cabinet is included that provides room for expansion. Adapter plates are also included that allow the TECHSPEC Optical Cage System to be easily interfaced with an existing cage system.

产品系列说明

  • 包含构建基本光学机械系统的所需部件
  • 实验或原型制造的理想选择
  • 备有适用于12.5mm和25mm光学组件的安装选项
  • 备有包含设置示例的入门指南

TECHSPEC®笼式系统基本组件套件包含各种用于构建基本光学机械系统的TECHSPEC光学笼式系统组件,其中包括平板、支杆和配件。TECHSPEC笼式系统基本组件套件帮助简化选择和购买流程,是研究人员、工程师或教育工作者用来进行示范或原型制造的理想选择。

注意:为扩展提供空间的存储柜包含在内。适配器板被包含并且它使TECHSPEC光学笼氏系统和现有的笼氏系统很容易连接。

技术信息

TECHSPEC Cage System Components Kit Contents
Description Usage Quantity
25mm Standard Cage Mounting Plate Basic Cage Construction Plate with M6 tapped hole 8
30mm Standard Cage Mounting Plate 8
30mm Square Mounting Plate Interface for cage sphere and provides larger rod spacing than standard plate 2
30mm Angle Plate Used to introduce 30°, 60°, or 90° bends in the optical path 2
Insertion Plate Allows additions to a cage system without the need for disassembling the rods 1
Filter Holder Plate Easily swap filters within a cage system 1
Interchangeable Filter Holder 2
Cage System Adapter Plate Adapts 30mm rod spacing of other cage systems to the TECHSPEC Optical Cage System 2
C-Mount Adapter Allows for easy interface to C-mount components 4
Cage Sphere w/ 30mm Ports (x5), 43mm Port (x1) Cube for intersecting optical paths. 1
30mm Port Cover 1
Plate Corner Connector Used to connect cage plates at 90° angles 8
12.5mm Dia. Lens Mount Lens mounts designed to fit into cage plates 2
12.7mm Dia. Thick Lens Mount 2
25/25.4mm Dia. Lens Mount  2
25/25.4mm Dia. Thick Lens Mount 2
25mm Simple Optic Mount 1
25/25.4mm Cube Beamsplitter Mount Cube beamsplitter mount fits within 25mm cage plates 1
6mm Dia. x 50mm Length Cage Rod Polished 440 stainless steel rods for basic cage construction 2
6mm Dia. x 100mm Length Cage Rod 4
6mm Dia. x 120mm Length Cage Rod 6
6mm Dia. x 150mm Length Cage Rod 6
6mm Dia. x 300mm Length Cage Rod 4
Blank Disk Block beam path or to customize a simple mount 1
M3 x 0.5 x 2.5mm Socket Head Set Screw Used to lock 6mm rods in place or secure optic mounts and accessories 100
M3 x 0.5 x 6mm Socket Head Set Screw 50
M3 x 0.5 x 10mm Socket Head Cap Screw 50
Allen Key for M3 SHSS Tools for cage assembly 1
Allen Key for M3 SHCS 1
Optical Component Cabinet Storage cabinet for the cage system components kit 1
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号