Back of Camera
1/4-20 Mounting Adapter, #88-517
5m USB 3.0 Locking Cable, #88-515
10m GPIO & Power Cable, #88-516
Basler ace USB 3.0相机是那些想要将其模拟相机升级到数字相机的用户,又或者是那些正使用FireWire或USB2.0并想要获得更快的数据传输速率的用户的理想选择。Basler ace USB 3.0相机完全符合USB3 Vision标准。其尺寸为29 x 29mm,外形非常小巧,使其轻易的成为许多模拟相机、FireWire或USB 2.0相机的现成替换设备。另外,这些USB 3.0相机采用可锁紧的USB 3.0接口,使其更加坚固耐用,因此适合用于各种条件严苛的应用,如工厂车间。所有相机均随附Basler Pylon SDK软件和驱动程序。