TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

600 x 1000mm High-Temperature Linear Polarizing Film (XP40HT-40)

High-Temperature Linear Polarizing Film (XP40HT)

High-Temperature Linear Polarizing Film (XP40HT)

×
产品编码 #14-348 Clearance 6-10 工作日
×
- +
RMB 3,287.62
数量 1-10
RMB 3,287.62
数量 11+
RMB 2,970.32
含税批量价格
索取报价
下载产品资料
涂层:
Uncoated, Protective Film on Both Sides
消光比:
5000:1
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
尺寸 (mm):
600.0 x 1000.0
厚度 (mm):
0.40 ±0.05
透射率 (%) :
Single: 40 ±2
Parallel: 32.2
Crossed: <0.005
类型:
Linear Polarizer
尺寸容差 (mm):
+0/-3
构造 :
Polarizing Film
注意 :
Polarization axis can be identified as follows:
Circular Parts - Parallel to direction of notch on polarizer
Square Parts - Parallel to mark on protective film
Rectangular Parts - Parallel to first listed dimension
波长范围 (nm):
400 - 700
Polarization Efficiency (%):
>99.99
Heat Resistance (°C x Hours):
100 x 1,000
耐寒性(°C x 小时):
-40 x 1,000
耐湿性(°C x 小时):
80 x 90% RH x 1,000
1000 小时后的透过率变化 (%):
<±10
#Sorting:
45.00

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

  • 较普通偏振膜更高的耐高温性
  • 消光比为 5000:1
  • 对 400-700 nm 范围内的非偏振光具有高透射率
  • 提供定制尺寸

普通线性偏振膜相比,TECHSPEC® 高温线性偏振膜 (XP40HT) 可提供显著提升的耐高温性,可承受 100°C 高温达 1000 小时以上。这些偏振片具有高消光比、出众的偏振效率,并在 400 至 700nm 的可见光谱范围内具有绝佳的透射率。提供从 25 x 25mm 到 600 x 1000mm 的各种标准尺寸,并可根据要求提供定制尺寸。TECHSPEC 高温线性偏振膜 (XP40HT)特别适用于高温不可避免的应用,包括使用照明系统或(在恶劣环境下)使用 3D 投影系统和光学检查系统进行的摄影。

注意: 首次使用前,请从两个表面上取下保护性衬垫。

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a TECHSPEC High-Temperature Linear Polarizing Film (XP40HT) in dimensions between 3mm and 600mm, please visit our Polarizing Film Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 3 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized polymer polarizers to your requirements, visit our Customized Polymer Polarizers Capabilities page.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号