爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
请参阅系列中所有 4 产品

直径38mm, 不镀膜角锥棱镜,商业级

库存 #27-706 Clearance
×
RMB 600.00
数量 1-5
RMB 600.00
数量 6-25
RMB 540.00
数量 26+
索取报价
直径 (mm):
38.00
高度 (mm):
28.5
涂层:
Uncoated
角度容差(弧分):
1.00
有效孔径 (%):
90.00
尺寸容差 (mm):
±0.10
基底:
N-BK7
RoHS:

产品系列说明

  • Feature Standard Designs and Specifications
  • Incident Light is Reflected Back to the Source
  • For More Options, View Precision Quality Corner Cube Retroreflectors

Corner cube prisms are designed to reflect any ray or beam entering the prism face, regardless of the orientation of the prism, back onto itself. A mirror will only do that at the normal angle of incidence. Corner cubes are ideal where precision alignment is difficult or time-consuming. Corner cubes will function even at very large angles of incidence. There are three total internal reflections within the corner cube.

Commercial Grade Corner Cubes offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×