爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
请参阅系列中所有 7 产品

1.75”直径,带有十字线的水平校准仪

库存 #42-763
RMB 371.25
数量 1-1
RMB 371.25
数量 2
RMB 330.00
批量价格
索取报价
高度(英寸):
0.63
同心环数目:
1.00
每 0.1" 灵敏度(分):
10.00

Regulatory Compliance

产品系列说明

These are precision circular vials mounted in chrome-plated brass cases with three mounting holes for fastening convenience. Each unit is completely level to the horizontal plane and no additional adjustments are required. The accuracy is guaranteed and maintained through the use of quality glass and machined brass materials.

技术信息

 
Dimensions (inches) Stock No.
A B C D E F G H
1.000 0.687 0.500 0.437 0.125 0.866 0.093 0.220 #40-068
1.000 0.687 0.500 0.437 0.125 0.866 0.093 0.220 #39-428
1.000 0.687 0.500 0.437 0.125 0.866 0.093 0.220 #39-429
1.250 0.844 0.625 0.437 0.125 1.025 0.120 0.276 #39-431
1.750 1.172 0.812 0.625 0.156 1.500 0.120 0.315 #39-432
1.750 1.172 0.812 0.625 0.156 1.500 0.120 0.315 #42-763
2.250 1.688 1.312 0.688 0.188 2.000 0.136 0.500 #39-435

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×