1.5" C-Thread Mirror Mount
1.5" C-Thread Mirror Mount
Small Mirror Mounts are available with a 1.0” or 1.5" square mounting surface. These optical mirror mounts feature two stainless steel fine-resolution (64-pitch) mounting screws that provide precise tilting of the mounting surface in two directions. Small Mirror Mounts feature mounting holes in various sizes, including ¼-20 and 10-32. These optical mirror mounts are suitable for mounting to most post mounts.