放大镜

需要帮助吗?
正在寻找
定制光学元件吗?

Magnifiers are used to provide fixed magnification to a range of applications such as inspection, quality assurance, or repairing small objects. Magnifiers comprise a selection of devices such as comparators, linen testers, or handheld magnifiers designed to show an enlarged image under inspection. Magnifiers ease the handling or visualization of small objects or materials. A variety of contact reticles are also available to add additional measurement capacity to Magnifiers.

×
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号