爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #3033

X-Y方向位移调整台


  • Allows ±1.5mm Translation in X and Y
  • Accepts Optics up to 15mm Thick
  • 0.25mm Pitch for Fine Alignment of Components

For breadboard based optical alignment or any situation where space or convenience is a consideration. These small packages allow X and Y translation for fine adjustment of alignment that would otherwise require bulky, expensive stages. Large allowable translations in X and Y with 0.25mm/rotation fine resolution make alignment easier than ever. M6 mounting for easy integration with our standard metric posts. Two M3 set screws to lock in alignment.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

SSL, SSL Certificates, Secure Sockets Layer