爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #2848

低污染PEC-PAD擦拭纸


  • Lint Free Durable Design
  • Less Than 0.001% Contamination
  • No Visible Hazing
  • Ideal for Sensitive Surfaces

With no more than 0.001% contamination, these soft wipes are ideal for cleaning dust on optics or camera sensors. Durable and soft lint-free design allows cleaning of any foreign particles that could contaminate a camera sensor or scratch a lens / coating.

Disposable and offered in a 4” x 4” size, these tissues are recommended to use with the Eclipse Cleaning Fluid below to remove resistant substances.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

SSL, SSL Certificates, Secure Sockets Layer