爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #1856

Dolan-Jenner DC-950 H DC-Regulated 光纤照明器


  • On/Off Rocker Switch
  • Low Audible Noise (25 dB)
  • Cooling Fan

This quartz halogen light source can deliver cold illumination at a low price. Features removable outer casing for easy access to internal components. Illuminator is UL and CSA approved. 150W EKE bulb lifetime is typically 200 - 10,000 hours depending on intensity (see chart for exact lifetime). Light guide adapters needed to mate with fiber optic light guides. Replacement Bulbs sold separately.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×