爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #1672

通讯级光纤


Edmund Optics offers ESKA® acrylic fiber optics developed and manufactured by Mitsubishi. We offer these fibers in two grades, both with superior optical properties for improved transmission. The core of both is made of acrylic polymer (polymethyl-methacrylate) and is sheathed with a special thin layer of fluorine polymer which has a lower refractive index than the fiber core.

Communications Grade Fibers and Light Guides

These fibers were designed to provide optimal light transmission in the visible region of the spectrum for both digital and analog data links. They have the lowest attenuation possible for a plastic fiber optic. In addition to data transmission, they can be used for a wide variety of applications wherever superior light transmission is required. They feature increased durability and heat resistance.

Note: Price listed is per foot - minimum 10 feet per order.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×