爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #3537

Commercial Grade Penta Prisms


  • Feature Standard Designs and Specifications
  • Shorten the Optical Path Length of a System
  • For More Options, View Precision Quality Penta Prisms

The penta is a five-sided prism. It reflects light rays through a 90° angle by two reflections and does not invert or revert the image. The reflecting surfaces are aluminized. Slight movement of the prism does not affect the true right angle at which light rays are reflected. It also shortens the optical path length of an instrument.

Commercial Grade Penta Prisms offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×