爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #3542

Commercial Grade Colored Polarizing Film


  • Feature Standard Designs and Specifications
  • Available in a Variety of Color Options
  • Ideal for Visual or Optical Effects

Colored polarizing film are linear polarizer sheets with differing colors used for visual and optical effects. Used primarily for visual applications, colored polarizing films will have differing effects with regards to glare, haze, color absorption, and contrast. Certain colored polarizing films have much higher transmittance than standard polarizers and will not block the entire portion of the visible spectrum when crossed.

Commercial Grade Colored Polarizing Film offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

Color Options

Dark Yellow: Improves visual perception. Works best for contrasting colors on blue or green backgrounds.
Amber (Blue Glare Guard): Absorbs 96% of blue light.
Copper: Low single piece transmission, best for glare reduction.
Yellow: Highest transmission rating. Best for countering haze conditions. Crossed yellow polarizers do not block majority of spectrum.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

SSL, SSL Certificates, Secure Sockets Layer
×