爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #3528

Commercial Grade 4-6λ Enhanced Aluminum Coated First Surface Mirrors


  • Feature Standard Designs and Specifications
  • For More Options, View Precision Quality Flat Mirrors

First surface mirrors are one of the most common optical components. This matrix of standard sized mirrors is ideal for commercial applications. The mirror substrate is highly polished on the front side and covered with a thin layer of Enhanced Aluminum. The surface accuracy is 4-6λ.

Commercial Grade 4-6λ Enhanced Aluminum Coated First Surface Mirrors offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

SSL, SSL Certificates, Secure Sockets Layer