爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #2011

TECHSPEC C-Mount Microscope Eyepiece Mount

C-Mount Microscope Eyepiece Mount, #03-628

C-Mount Microscope Eyepiece Mount, #03-628


A 30mm diameter ring that accepts all DIN standard (23mm O.D.) microscope eyepieces. Base end has a 23.2mm aperture and no external thread. Front/opposite end has a male external C-mount thread. Adds 29mm to system length. Lock-screw to hold eyepiece in place.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×