爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #3207

Imaging Filter Kit


  • Variety of M25.5 Mounted Filters
  • Ideal Accessory for Labs or Factories Utilizing our TECHSPEC® C Series Fixed Focal Length Lenses
  • Includes IR, Color, Polarizing, ND, and Protective Filters

Our Imaging Filter Kit is a collection of our most popular video lens filters. The kit includes 11 filters, including a variety of IR-Cut, UV/VIS-Cut, UV/IR-Cut, Color, ND, Polarizing, and Protective Filters. Each filter is mounted in an M25.5 x 0.5 ring, making them ideally suited for use with our TECHSPEC® C Series Fixed Focal Length Lenses.

Each kit is assembled in a precision cut, hard-case protective wooden boxes. Each box is constructed of Beachwood and Birchwood materials and includes foam lining, felt feet, and brass hinges and latches.

技术信息

Contents of Kit
Filter Type Stock No.
IR-Cut (KG-3) #49-800
UV/IR Cut #49-808
UV/VIS-Cut (R-72) #65-796
Red #46-542
Green #46-543
Blue #46-544
UV/Protective #46-577
Polarizing #46-575
Neutral Density - 50% Transmission #59-163
Neutral Density - 25% Transmission #59-168
Neutral Density - 12.5% Transmission #59-173

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

SSL, SSL Certificates, Secure Sockets Layer