爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #3536

Commercial Grade Right Angle Prisms


  • Feature Standard Designs and Specifications
  • Used to Bend Image Paths or Redirect Light at 90°
  • For More Options, View Precision Quality Right Angle Prisms

Right angle prisms are generally used to bend image paths or redirect light at 90°. This produces a left handed image and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement.

Commercial Grade Right Angle Prisms offer commercial quality, at an affordable price. Commercial grade optics have standard designs and are available on an ongoing basis. They are recommended for volume buyers or OEMs.

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

SSL, SSL Certificates, Secure Sockets Layer