爱特蒙特光学(Edmund Optics®)使用自身以及第三方cookies来优化我们网站的技术服务功能. 了解我们如何使用cookies.

  • 我的帐户
  •   
系列ID系列ID用于识别产品系列介绍,使得用户利用搜索功能就能快速访问介绍页面。 #2723

TECHSPEC 氩离子激光线反射镜


×
  • 低损耗介电镀膜
  • 反射率超过98%
  • 适用于所有常用的氩离子激光波长

我们的TECHSPEC® 激光反射镜系列专为条件最为严苛的应用而设计。本产品结合了表面精度可达10-5的激光级基片、密致的反射镀膜和特定激光类别和波长的损伤阈值,适用于需要精度反射和高耐久性的应用。所有的TECHSPEC® 激光线反射镜设计以最大程度减低散射损失,并且可轻松地到任何光学系统。

Our line of TECHSPEC® laser line mirrors are specially designed for even the most demanding laser applications. Combining laser-quality substrates of up to 10-5 surface quality, with a dense reflective coating, and a damage threshold specific to the laser type and wavelength, these mirrors are ideal for a wide range of applications requiring precision reflectivity and incredible durability. All TECHSPEC® laser line mirrors are designed to minimize scatter loss and to be easily mounted into any optical system.

Laser Optics

需要报价?

Edmund Optics Youku Edmund Optics Linkedin

×