Edmund Optics (EO), the premier provider of optical components, offers its TECHSPEC® Variable Magnification Telecentric Lenses. Featuring a telecentric design throughout their entire magnification range, these versatile lenses offer a compact, cost-effective solution for replacing standard fixed focal length lenses.
Two magnification Ranges Available
TECHSPEC® Variable Magnification Telecentric Lenses are available in 0.5X – 1.0X and 1.0X - 3.0X options and feature resolutions of >20% @ 75 lp/mm across fields of view ranging from 2.93 to 17.96mm. With a selectable field of view, these lenses provide the exact field of view required to meet the needs of a specific application in a single lens design. An adjustable iris allows for depth of field control for excellent flexibility in a wide variety of gauging and measurement applications.
Lenses provide low distortion images
TECHSPEC Variable Magnification Telecentric Lenses offer outstanding image quality with less distortion than conventional fixed focal length lenses. They feature a compact, C-mount compatible design with 2/3 inch sensor coverage to ease system integration. These adjustable f/6 lenses exhibit typical telecentricity of <0.1° and distortion of <0.1% at 588 nm. The low distortion images that are provided combined with the ease of field of view adjustments make these lenses an ideal choice for semiconductor or electronics inspection and factory automation. TECHSPEC Variable Magnification Telecentric Lenses are in-stock and available for immediate delivery for fast turnaround and excellent value.
TECHSPEC® Variable Magnification Telecentric Lenses will be on display at the Edmund Optics Booth (Hall 1, Booth E 41) during VISION (Stuttgart, Germany).
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2023, 爱特蒙特光学(深圳)有限公司。— 广东省深圳市龙华工业东路利金城科技工业园3栋5楼 518109 - 粤ICP备2021068591号