成像分析测微器,带NIST证书

Image Analysis Micrometers

Image Analysis Micrometers

×
产品编码 #59-271 6-10 工作日
×
- +
RMB 8,267.53
数量 1-4
RMB 8,267.53
数量 5+
RMB 7,862.97
含税批量价格
索取报价
下载产品资料
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Chrome on Glass
分刻度:
0 to 2.5 inches
增量:
0.5 inches
尺寸 (mm):
25.4 x 76.2
表面质量:
60-40
厚度 (mm):
1.50 ±0.100
尺寸容差 (mm):
±0.100
Pattern Tolerance (μm):
±2 (±4 for Plate 1 Item #3 and #4)
注意 :
Patterns on Test Plate 1, 2 and 8 are NIST traceable and conforms to ASTM-E112.
NIST Certification:
Yes

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

  • 可用来测量标定

在微刻度尺上刻圆形、正方形、条形和其他几何形状, 可作为测量系统的标准和标定使用。 表中列出了八个测试板的各自特征。2.5英寸的线刻尺可针对大尺寸物体进行标定和测量,每0.5"标定一个。载玻片的尺寸:1"W x 3"L x 1.5mm T。载波片上右边的的大圈直径为0.5英寸。检光板1-4与上边的图一致,5-8与下面的图一致,都是从左到右。1,2,8款是通过NIST认证的测微计。

技术信息

 
Plate Frame Size Description
1 4.6 x 3.5mm Circles with 2.00, 1.00, 0.50, and 0.25mm diameter
2 1.0 x 0.8mm Circles with 0.500, 0.250, 0.125, 0.0625mm diameter
3 1.0 x 0.8mm 7 bars separated by 30°, 0.200 x 0.020mm
4 1.0 x 0.8mm Various circles, bars, and angular features
5 1.0 x 0.8mm Squares of 0.100, 0.040, 0.020mm (2 sets)
6 2.05 x 1.65mm Grid with 0.050mm lines at 0.100mm pitch
7 4.2 x 3.4mm Grid with 0.200mm lines at 0.200mm pitch
8 10mm long Scale with 0.010mm divisions
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号