三螺丝可调直径环形夹持器

Three-Screw Ring Mounts

×
  • 适用于圆形光学元件和激光管的安装和定心
  • 备有保护性的尼龙头螺丝
  • 用于接杆安装应用的 1/4-20 TPI 安装螺纹

Three-Screw Ring Mounts are ideal for mounting and centering non-standard circular optics and laser tubes while maintaining a constant optical centerline of the system. These mounts can also be used with standard sized circular optics for rapid prototyping or applications where frequent replacement is required. Featuring manually adjustable protective nylon tipped screws, these mounts support optics ranging in size from 2-108mm. Three-Screw Ring Mounts are directly mountable to TECHSPEC® Stainless Steel Mounting Posts and Pedestal Posts via a ¼-20 tapped mounting hole.  

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号