25mm-12.5mm孔径变换器

#88-171 with cover

#88-171 with cover #88-171 without cover
×
产品编码 #88-373 6-10 工作日
×
- +
RMB 308.49
数量 1+
RMB 308.49
含税批量价格
索取报价
下载产品资料
滤波器数目:
1

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

  • 手动或自动多向控制
  • 可互换滤光片挡轮
  • 体积小巧,备有多个安装选项

微型电动滤光片转轮适用于空间较为狭窄,同时需要选择光谱的应用,例如荧光显微镜、彩色CCD摄影、或光度法。这些由步进电机推动的光学编码调节滤光片转轮经过精心设计以反复选择绝对位置。您可通过使用推动按钮手动执行或通过RS-232或USB 2.0接口遥控执行。微型电动滤光片转轮具有两个光圈位置,即12点钟位置以及9点钟位置,且具备了一个显示当前滤光片位置的数字显示器。具备了六个位置的滤光片转轮可兼容25mm滤光片,而具备了十二个位置的滤光片转轮可兼容12.5mm滤光片。装置底部具备了六个螺纹安装孔以便于系统集成,包括一个¼"-20、两个#8-32、一个公制M6以及两个M4

注意: 备有附件以增加或减少兼容的滤光片尺寸。

技术信息

#88-398 12.5mm Motorized Filter Wheel
Quantity Description
1 12.5mm Filter Wheel
1 12 Position Filter Retaining Wheel
1 5V DC Converter
1 USB 2.0A to USB Micro A (6ft cable)
1 RS-232 to RS-232 (6ft cable)
1 Software Flash Drive
2 Threaded Aperture Caps
6 Threaded ½" Filter Retaining Rings
1 5/64" Ball Driver
1 Operating Manual

#88-171 25mm Motorized Filter Wheel
Quantity Description
1 25mm Filter Wheel
1 6 Position Filter Retaining Wheel
1 5V DC Converter
1 USB 2.0A to USB Micro A (6ft cable)
1 RS-232 to RS-232 (6ft cable)
1 Software Flash Drive
2 Threaded Aperture Caps
6 Threaded 1" Filter Retaining Rings
1 5/64" Ball Driver
1 Operating Manual
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号