- 提供笼式系统结构刚性支持
- 提供高度耐用性和平滑动作的抛光440不锈钢
- 备有各种长度以满足广泛的应用
- 另外也备有6mm笼式系统支杆
- 提供笼式系统结构刚性支持
- 提供高度耐用性和平滑动作的抛光416不锈钢
- 每个末端具有M3安装孔
- 另外也备有3mm笼式系统支杆
Cage System Support Rods are used to securely assemble TECHSPEC Optical Cage Systems. Cage System Support Rods are comprised of several sizes of stainless steel support rods designed to form the main support structure of an optical cage system. Cage System Support Rods fit smoothly into Cage System Plates to easily assemble modular optical systems. Cage System Support Rods also allow optical mounts to slide along the length of the rods, removing the need for large slides or stages.
或查看各区域电话
报价工具
只需输入商品编号
Copyright 2023, 爱特蒙特光学(深圳)有限公司。— 广东省深圳市龙华工业东路利金城科技工业园3栋5楼 518109 - 粤ICP备2021068591号