TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

线形轴承轴套(2pk)

#85-686

×
产品编码 #85-686 6-10 工作日
×
- +
RMB 696.31
数量 1+
RMB 696.31
含税批量价格
索取报价
下载产品资料

合规性

RoHS:
不符合标准
Certificate of Conformance:

产品系列说明

  • 体形小巧,内置有调整组件
  • 可配置以用于½"或1"的调整
  • 可接微米驱动结构,带3/8"的支撑杆
  • 逐步安装介绍说明可获得

TECHSPEC® 笼式系统的线性调整组件可用来将线性调整组件添加到TECHSPEC笼式系统设置。其内置的调整组件能够沿笼式支撑杆进行粗调定位。一旦固定笼式支撑杆的位置后,使用者便能通过微米驱动器进行精确调整。若添加额外的弹簧,并将3mm x 50mm的支杆(#85-470)替换为两个3mm x 75mm(#86-847,单独出售)的支杆,可将½"标准行程延伸至1"。 TECHSPEC笼式系统的线性调整组件提供两种选项:简单的调整操作将使用6mm的支撑杆和标准平板,而球轴承滑动则使用球轴承调整,以达到低摩擦移动。

注意: 测微计/驱动装置6mm支撑杆需另购。

技术信息

Components for Simple Translation Assembly
Description Quantity Feature Stock No.
Micrometer Mount Kit 1 Required Micrometer Holder #85-618
Protective Steel Plate
#86-838 Compression Springs (2pk)
25mm Standard Cage Plate, M6 2 Required* One plate is used for travel and second plate is fixed #85-632
30mm Standard Cage Plate, M6 #85-630
25mm Standard Cage Plate, ¼-20 #85-633
30mm Standard Cage Plate, ¼-20 #85-631
Micrometer or Actuator 1 Required Choose based on type, travel, and graduation Customer Selected
Shaft Collar (2pk) 1 Optional Can be used instead of a fixed plate #86-845
Compression Springs (2pk) 1 Optional Used to extend travel range to 1" #86-838

*Note: Only 1 required if Shaft Collars are used.

Components for Ball Bearing Translation Assembly
Description Quantity Feature Stock No.
Translation Assembly Kit 1 Required #85-618 Micrometer Mount Kit #86-847
#85-620 Travel Bearing Plate
#85-619 Fixed Bearing Plate
#85-686 Linear Bearing Bushings (2pk)
#85-471 3mm Dia x 75mm Length Rod (x2)
Micrometer or Actuator 1 Required Choose based on type, travel, and graduation Customer Selected
Compression Springs (2pk) 1 Optional Used to extend travel range to 1" #86-838

Compatible Micrometers
Type Travel Graduation Stock No.
Micrometer Drive 0.5" 0.001" #58-660
Micrometer Drive 25mm 0.01mm #58-663
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号