快门

需要帮助吗?
正在寻找
定制光学元件吗?

C-接口电动快门 C-接口电动快门
最畅销产品
  • 设计紧凑,带60mm外径
  • 简单的On/Off操作,TTL输入可高达30Hz
  • 外接和内接C-螺纹支持简便配置
电子快门 电子快门
  • 微处理器控制作动
  • 微处理器控制作动
  • 额定寿命超过百万次
  • 可选25 和35mm 孔径的快门

Shutters are used to control the level of light exposure to an optical lens or lens system in a range of applications such as imaging or microscopy. Shutters are manually or motor controlled irises that may be opened or closed to control the level of light that passes through the aperture. Shutters provide an accurate, stable level of light transmission that may be easily adjusted or maintained for repeated implementation. A number of motorized shutters are also available that include several iris control modes for increased versatility.

×
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号