带封装不锈钢叶可变光圈,66mm外径

×
产品编码 #62-659 联系我们
×
- +
RMB 1,216.33
数量 1-4
RMB 1,216.33
数量 5+
RMB 1,070.02
含税批量价格
索取报价
下载产品资料
类型:
Mounted
最小孔径 (mm):
1.6
最大孔径 (mm):
37.0
外径 (mm):
66.0
构造 :
Blackened Brass Housing, Stainless Steel Leaves, Stainless Steel Pin Actuators
操纵杆直径 (mm):
3.00
操纵杆长度 (mm):
12.50
叶片数目:
16.00
厚度 (mm):
9.50

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

  • Stainless Steel and Brass Construction for Stability
  • Mounted Version Features both an English and Metric Tapped Hole for Easy Post Mounting
  • Ideal for Flow Control Applications

不锈钢可变光栏可用于环境稳定的场合,采用不锈钢叶片和调节杆,发黑黄铜构架,这种结构在一般环境下不会生锈或腐蚀,调节杆从最大调到最小孔径时转动的角度约为90°.除了光学方面的应用,本品也可用于流体控制。

注意: 可变光圈安装座单独出售。

技术信息

Dimensions given for unmounted irises
Outside Diameter A Maximum Aperture B Minimum Aperture C Thickness D Stock No.
Unmounted Mounted
14.8 8.0 0.8 4.5 #62-650
19.8 12.0 0.9 5.0 #53-910 #62-657
24.0 15.0 0.9 5.0 #64-501
28.0 18.0 0.9 5.0 #62-651
30.0 20.0 0.9 5.5 #64-502
33.0 22.0 0.9 5.5 #64-503
37.0 25.0 0.9 5.5 #53-911 #62-658
40.0 28.0 1.3 5.5 #64-504
50.0 36.0 1.6 6.0 #64-505
53.0 37.0 1.6 6.0 #53-912 #62-659
70.0 50.0 2.8 7.5 #53-913 #62-660
100.0 75.0 5.5 9.0 #62-652
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号