180mm长度接杆套件

×
产品编码 #62-893 6-10 工作日
×
- +
RMB 969.54
数量 1+
RMB 969.54
含税批量价格
索取报价
下载产品资料
总固定高度调整 (mm):
200
类型:
Metric
重量 (g):
4 x 470
长度 (mm):
180.00
注意 :
Post Set
直径 (mm):
20.00

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

  • Large 200mm x 120mm Size Plate Set
  • 20mm Diameter Stainless Steel Posts with Male and Female M6 Threads
  • Use with Lab Jacks to Extend Working Surface

Our Height Adjustment Platforms are ideal for adjusting the height of an optical system. A complete system requires the Plate Set (Stock #62-889) and one of the four available Post Sets. The Plate Set includes one top plate and one bottom plate. The top plate contains (35) M4 x 0.7mm tapped holes spaced 25mm apart. The Post Sets includes (4) 20mm Diameter Posts, (4) M6 S.H.C.S, and an Allen Wrench. Posts have Male and Female M6 Threads. Post Sets of 30mm, 80mm, 130mm, and 180mm Lengths are available to create a fixed height adjustment.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号