TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

直角棒装配组件

#88-560, Right Angle Post Mount Assembly

×
产品编码 #88-560 6-10 工作日
×
- +
RMB 665.46
数量 1-9
RMB 665.46
数量 10+
RMB 622.27
含税批量价格
索取报价
下载产品资料
类型:
English
Contents of Kit:
Function:
Assembly
Post Clamp Size (mm):
12.7 - 12.7

合规性

Certificate of Conformance:

产品系列说明

  • 光学系统的基本构件
  • 用于安装12.7mm转12.7mm或12.7mm转12.0mm接杆的固定式接杆夹
  • 用于12.7mm转12.7mm接杆的可旋转式接杆夹
  • 铝制接口结构

TECHSPEC® Right Angle Post Clamps are basic building blocks for optical systems. This post clamp is used to mount two of our 0.5" stainless steel posts at 90° from each other. The posts are locked in place with two ¼-20 thumbscrews. The heavy-duty design provides a stable, secure fit for tightly spaced systems. TECHSPEC Right Angle Post Clamps are constructed of anodized aluminum. Fixed clamp, fixed clamp kit, or rotatable clamp options are available.  

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号