TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

30mm直径,无框,超薄N-BK7窗片

查看更多 SCHOTT Optical Components

Ultra-Thin N-BK7 Windows

×
产品编码 #66-189 6-10 工作日
×
- +
RMB 1,145.82
数量 1-5
RMB 1,145.82
数量 6+
RMB 916.66
含税批量价格
索取报价
下载产品资料
色散系数 (vd):
64.17
倒角:
Protective as needed
有效孔径 CA(mm):
27.00
直径 (mm):
30.00 +0.00/-0.10
厚度 (mm):
0.20 ±0.025
涂层:
Uncoated
热膨胀系数 CTE (10-6/°C):
7.1 (-30 to +70°C)
8.3 (+20 to +300°C)
密度 (g/cm3):
2.51
边缘:
Fine Ground
折射率 nd:
1.516
努氏硬度 (kg/mm2) :
610
平行度(弧秒):
<30
泊松比 :
0.206
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
表面质量:
40-20
传输波前,P-V (λ):
λ/2
类型:
Protective Window
波长范围 (nm):
350 - 2200
杨氏模量 (GPa) :
82

合规性

RoHS 2015:
Reach 219:
Certificate of Conformance:

产品系列说明

  • 采用超薄设计,只有0.20mm 厚
  • 采用精密N-BK7材质
  • 重量非常轻

TECHSPEC®超薄N-BK7窗口片是我们产品系列中最薄的窗口片。而其厚度大约只有传统N-BK7窗口片的1/10。超薄的设计使其成为适用于重量敏感和尺寸敏感的应用的理想窗口片。此外,高精度的设计使得窗口片甚少发生波束畸变与散射的情况。本产品备有无镀膜窗口片及氟化镁增透膜窗口片。有关定制尺寸或镀膜选项的详细信息,请联系我们的销售团队

注意:超薄N-BK7窗口片属易碎品,因此请小心处理。

技术信息

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号