TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

硒化锌窗口片,20mm直径x2mm厚度,3-12μm镀膜

×
产品编码 #63-210 6-10 工作日
×
- +
RMB 2,644.20
数量 1-10
RMB 2,644.20
数量 11+
RMB 2,379.78
含税批量价格
索取报价
下载产品资料
倒角:
Protective as needed
有效孔径 (%):
90
有效孔径 CA(mm):
18.00
直径 (mm):
20.00 +0.0/-0.1
厚度 (mm):
2.00 ±0.1
涂层:
BBAR (3000-12000nm)
涂层规格:
Ravg <5.0% @ 3 - 12μm
热膨胀系数 CTE (10-6/°C):
7.57
密度 (g/cm3):
5.27
边缘:
Fine Ground
折射率 nd:
2.631
努氏硬度 (kg/mm2) :
120
平行度(弧分):
<1
泊松比 :
0.28
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Zinc Selenide (ZnSe)
表面平整度 (P-V):
λ/10 @ 10.6μm
表面质量:
60-40
类型:
Protective Window
波长范围 (nm):
3000 - 12000

合规性

RoHS 2015:
Reach 224:
Certificate of Conformance:

产品系列说明

  • 低色散
  • 未镀膜或是AR镀膜可以获得
  • 非常适合用于热成像、FLIR及医疗系统

TECHSPEC®硒化锌(ZnSe)窗口片是广泛红外应用的理想选择,包括用于热成像、FLIR及医疗系统。它的吸收系数低,并对热冲击具有高度的抵抗性,因此这种气相沉积材料在高功率二氧化碳激光系统中受到广泛的使用。硒化锌(ZnSe)是一种较易刮花的软性材料,因此不适合在恶劣的环境中使用(努氏硬度仅为120)。处理时,必须施以一致的压力,并且戴上乳胶指套或手套来防止污染。

注意: 在拿取硒化锌时需要特别小心,因为其为有毒物质。在操作过程的全程都需要佩戴橡胶手套或塑料手套以避免接触。

技术信息

AR COATED ZINC SELENIDE

Typical visible transmission of a 3mm thick ZnSe window coated with BBAR (1650-3000nm), BBAR (3000-12000nm), and BBAR (8000-12000nm coating).

This data is outside the design wavelength range of the BBAR coatings and thus is not guarenteed, but provides a reference for visible guide laser useage.

Click Here to Download Data

Typical transmission of a 3mm thick ZnSe window with BBAR (1650-3000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <1% @ 1650 - 3000nm
Rabs <2% @ 1650 - 3000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick ZnSe window with BBAR (3000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <5.0% @ 3 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick ZnSe window with BBAR (8000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤0.5% @ 8 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号