TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

10mm 直径, 1.25mm 厚度, 未镀膜 λ/10 熔融石英窗口片

×
产品编码 #47-192 6-10 工作日
×
- +
RMB 947.51
数量 1-5
RMB 947.51
数量 6+
RMB 758.00
含税批量价格
索取报价
下载产品资料
色散系数 (vd):
67.8
倒角:
Protective as needed
有效孔径 (%):
80
有效孔径 CA(mm):
8.00
直径 (mm):
10.00 +0.00/-0.20
厚度 (mm):
1.25 ±0.10
涂层:
Uncoated
热膨胀系数 CTE (10-6/°C):
0.52 (+5 to +35°C)
0.57 (0 to +200°C)
0.48 (-100 to +200°C)
密度 (g/cm3):
2.20
边缘:
Fine Ground
折射率 nd:
1.458
努氏硬度 (kg/mm2) :
522
平行度(弧秒):
<5
泊松比 :
0.16
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
表面质量:
20-10
传输波前,P-V (λ):
λ/10
类型:
Protective Window
波长范围 (nm):
200 - 2200
杨氏模量 (GPa) :
73

合规性

RoHS 2015:
Reach 223:
Certificate of Conformance:

产品系列说明

  • 可选紫外、可见光以及近红外波段镀减反膜版
  • 适用于高精度应用的高容限功能
  • 尺寸介于直径 5 - 150mm 之间
  • 另有 λ/4 紫外熔融石英窗口片可供选择

高精度的TECHSPEC® λ/10 UV熔融石英窗口片具有激光等级的表面精度和平行度。不仅如此,这些窗口片将会把透射的波前畸变度限制在λ/10。本产品备有无镀膜窗口片,以及经优化用于UV或可见光光谱的增透膜窗口片。它结合了一流的透射率、绝佳的热属性以及高容限生产规格,因此极为适合用于条件严苛的应用中。

UV FS Transmission Curve
UV FS Transmission Curve

技术信息

FUSED SILICA

Typical transmission of a 3mm thick, uncoated fused silica window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with UV-AR (250-425nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.0% @ 250 - 425nm
Ravg ≤ 0.75% @ 250 - 425nm
Ravg ≤ 0.5% @ 370 - 420nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with UV-VIS (250-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.0% @ 350 - 450nm
Ravg ≤ 1.5% @ 250 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick fused silica window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号