TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

25mm直径 x 1mm厚度,未镀膜,锗基底窗片

Germanium (Ge) Windows

Germanium (Ge) Windows

×
产品编码 #83-343 6-10 工作日
×
- +
RMB 2,423.85
数量 1-10
RMB 2,423.85
数量 11+
RMB 2,181.47
含税批量价格
索取报价
下载产品资料
倒角:
Protective as needed
有效孔径 (%):
90.00
有效孔径 CA(mm):
22.50
直径 (mm):
25.00 +0.0/-0.1
厚度 (mm):
1.00 ±0.1
涂层:
Uncoated
热膨胀系数 CTE (10-6/°C):
6.1
密度 (g/cm3):
5.33
边缘:
Fine Ground
折射率 nd:
4.002 @ 11µm
努氏硬度 (kg/mm2) :
780
平行度(弧分):
<1
泊松比 :
0.28
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Germanium (Ge)
表面平整度 (P-V):
λ/10 @ 10.6μm
表面质量:
60-40
类型:
Protective Window
波长范围 (nm):
2000 - 14000
杨氏模量 (GPa) :
102.7

合规性

RoHS 2015:
Reach 224:
Certificate of Conformance:

产品系列说明

  • 可选未镀膜版和镀增透膜版,适用于各种红外应用
  • 低色散使色像差相对变得极低
  • 非常适合用于需要坚固光学窗口片的红外应用
  • 此外还提供DLC 镀膜锗窗口片
  • 由于锗的原材料供应链中断,我们的锗材料产品交付周期可能会延长,价格也可能会发生变化。如需了解更多信息,请向我们的 客服团队进行咨询。

TECHSPEC® 锗 (Ge) 窗口片有现货,可选三种增透膜: 3 - 5μm波段的增透膜适用于中红外应用,3 - 12μm波段的增透膜适用于宽带多光谱应用, 8 - 12μm波段的增透膜适用于热成像应用。锗光学材料也比较适合做设计波长在8-12μm内的增透膜(AR)镀膜的膜层材料。锗受温度影响严重,透过率随温度的升高而降低,因此,它们只能在100®C以下应用。在设计对重量有严格要求的系统的时候要考虑锗的密度(5.33 g/cm3)。锗主要应用在热成像系统和前视红外(FLIR)领域里面。锗的努氏硬度是780,大概是氟化镁硬度的两倍,这使它比较适合变化光学的IR领域的应用。

技术信息

AR COATED GERMANIUM

Typical transmission of a 3mm thick Ge window with BBAR (3000-5000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3% @ 3000 - 5000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (3000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <5.0% @ 3 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (8000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3.0% @ 8 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号