TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

12° Nom. 不镀膜, 锲形棱镜

×
产品编码 #47-621 6-10 工作日
×
- +
RMB 418.67
数量 1-5
RMB 418.67
数量 6+
RMB 334.93
含税批量价格
索取报价
下载产品资料
涂层:
Uncoated
角度容差(弧秒):
±30
倒角:
Protective bevel as needed
热膨胀系数 CTE (10-6/°C):
7.1
设计波长 DWL (nm):
632.8
直径 (mm):
25.00 +0.00/-0.10
图像定位:
Beam Deviation
功率(照准仪):
21.26
Ray Deviation @ 633nm (°):
12.00
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
表面平整度 (P-V):
λ/10
表面质量:
20-10
厚度 (mm):
3.00
类型:
Wedge Prism
波长范围 (nm):
350 - 2200
楔角:
21° 10'
Maximum Edge Thickness (mm):
12.7

合规性

RoHS 2015:
Reach 219:
Certificate of Conformance:

产品系列说明

  • 可用于光束偏转
  • 0.5可选° - 15° 光束偏转
  • 备有未镀膜或镀增透膜产品
  • 另外也备有不规则形状棱镜对

楔形棱镜可用于单独偏转激光光束至一定的角度,或者将两个楔形棱镜组合在一起作为光束偏转应用。单个棱镜可将入射光束偏移一定的角度,如果用屈光度测量的话就是一个屈光度,相当于在1米的距离下偏移了1厘米.

两个楔形棱镜可用来作为变形棱镜使用(用来校正激光管输出的椭圆形光束),或者用来将光束在4θ范围内以各种角度偏折,θ是指单个棱镜偏折的光。这种光束整形是通过分别旋转两个楔形棱镜来实现的,典型用于成像中的光束扫描不同位置。

注意: 光束偏差以度数和屈光度表示。一个屈光度是在离棱镜 1米 距离下 1 厘米的偏差。

激光光学元件

技术信息

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号