100x100mm 右旋圆偏振光膜

×
产品编码 #88-093 Clearance 6-10 工作日
×
- +
RMB 431.89
数量 1-5
RMB 431.89
数量 6+
RMB 343.75
含税批量价格
索取报价
下载产品资料
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
长度 (mm):
100.00
工作温度 (°C):
-40 to +80
尺寸 (mm):
100.0 x 100.0
厚度 (mm):
0.27 ±0.04
透射率 (%) :
42.00
类型:
Right-Handed Circular Polarizer
尺寸容差 (mm):
+0.0/-1.0
构造 :
Polarizing Film
波长范围 (nm):
400 - 700
Polarization Efficiency (%):
>99.90
Heat Resistance (°C x Hours):
80 x 500
宽度 (mm):
100.00
#Sorting:
24.00

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

  • 透射率超过42%
  • 备有料和膜基片材质供选择
  • 备有左旋及右旋偏振两种设计

圆偏振器 (CP42HE and CP42HER) 非常适用于减少各种成像应用中的眩光,以及提高显示器在光亮环境中的可见性。这些圆偏振器能为波长介于400 – 700nm的可见光提供卓越的透射率。塑料基片能提高该产品的耐久性能,而膜基片则能提高灵活性,并根据应用需求轻松裁剪。圆偏振器备有左旋(CP42HE) 及右旋 (CP42HER) 偏振两种设计供选择。

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a Circular Polarizer (CP42HE and CP42HER) in dimensions between 3mm and 600mm, please visit our Polarizing Film Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 3 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized polymer polarizers to your requirements, visit our Customized Polymer Polarizers Capabilities page.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号