10mm直径 x 58mm焦距,2级,正弯月透镜

×
产品编码 #96-104 Clearance 6-10 工作日
×
- +
RMB 87.70
数量 1+
RMB 87.70
含税批量价格
索取报价
下载产品资料
直径 (mm):
10.00
有效焦距 EFL (mm):
58.00
有效焦距/有效孔径直径比:
5.8
数字孔径 NA:
0.09
类型:
Meniscus Lens
级别:
Grade 2

合规性

RoHS:
不符合标准
Certificate of Conformance:

产品系列说明

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Experimental Quality Positive Meniscus Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号