TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

6.0mm直径 x 36.0mm焦距,532nm V-镀膜,平凸透镜

633nm Laser Line Coated Plano-Convex (PCX) Lenses

633nm Laser Line Coated Plano-Convex (PCX) Lenses Any of our lenses with a diameter of 5mm or greater can be specified with blackened edges. To specify the blackening, simply append a –INK to the BBAR coated stock number.
×
产品编码 #69-368 6-10 工作日
×
其他镀膜选项
×
- +
RMB 392.22
数量 1-9
RMB 392.22
数量 10+
RMB 352.56
含税批量价格
索取报价
下载产品资料
直径 (mm):
6.00 +0.0/-0.025
有效焦距 EFL (mm):
36.00 @ 587.6nm
后焦距 BFL (mm):
34.95
涂层:
Laser V-Coat (532nm)
涂层规格:
Rabs <0.25% @ 532nm
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
表面质量:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
焦距容差 (%):
±1
中心偏(弧分):
<1
中心厚度 CT (mm):
1.60 ±0.05
边缘厚度 ET (mm):
1.36
半径 R1 (mm):
18.61
有效孔径 CA(mm):
5.4
有效焦距/有效孔径直径比:
6.00
数字孔径 NA:
0.08
设计波长 DWL (nm):
532
类型:
Plano-Convex Lens
倒角:
Protective bevel as needed
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

标准TECHSPEC®平凸透镜可用于各种激光线,可选V型镀膜曲线的膜层。本品设计时最大限度的提高特定激光波长处的透光率,非常适合用在小功率HeNe激光管,Nd:YAG激光源上。在设计波长处每个表面的最大反射率<0.25%,用多个光学件组合在一起则透射率更高.></0.25%,用多个光学件组合在一起则透射率更高.>

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号