TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

LENS PCV 9 X -27 VIS 0 INK TS

×
产品编码 #48-270-INK 10-15天
×
其他镀膜选项
×
- +
RMB 440.70
数量 1-9
RMB 440.70
数量 10+
RMB 396.63
含税批量价格
索取报价
下载产品资料
直径 (mm):
9.00 ±0.025
有效焦距 EFL (mm):
-27.00
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
有效焦距/有效孔径直径比:
3.00
数字孔径 NA:
0.17
涂层:
VIS 0° (425-675nm)
类型:
Plano-Concave Lens
波长范围 (nm):
425 - 675
后焦距 BFL (mm):
-28.68
倒角:
Protective bevel as needed
中心厚度 CT (mm):
3.00
中心厚度容差 (mm):
±0.05
中心偏(弧分):
<1
有效孔径 CA(mm):
8.1
涂层规格:
Ravg ≤0.4% @ 425 - 675nm
边缘厚度 ET (mm):
3.42
焦距指定波长 (nm):
587.6
焦距容差 (%):
±1
半径 R1 (mm):
-21.19
表面质量:
40-20
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

合规性

Certificate of Conformance:

产品系列说明

TECHSPEC® VIS 0° 镀膜平凹透镜 (PCV) 的设计目的是使平行输入光线在镜片输出侧弯折发散,从而使该镜片具有负焦距。这些透镜由于具有负球面像差,可用于平衡系统中其他透镜产生的像差。平凹透镜(PCV)常用于包括图像缩小、扩束和望远镜等各种应用。TECHSPEC® VIS 0o 镀膜平凹透镜 (PCV) 最适合在入射角为 0o 时使用,可在 425nm - 675nm 范围内提供最佳透过率。这些透镜还可提供 无镀膜, VIS-EXTMgF2VIS-NIRYAG-BBARNIR I, 或 带 NIR II 的增透镀膜(AR)选项。   

技术信息

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号