TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

25mm直径 x 25mm焦距,8-12μm,锗基底,弯月透镜

×
产品编码 #87-967 6-10 工作日
×
- +
RMB 4,574.47
数量 1-5
RMB 4,574.47
数量 6+
RMB 3,659.57
含税批量价格
索取报价
下载产品资料
直径 (mm):
25.00 +0.0/-0.1
有效焦距 EFL (mm):
25.00
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Germanium (Ge)
有效焦距/有效孔径直径比:
1.00
数字孔径 NA:
0.50
涂层:
BBAR (8000-12000nm)
类型:
Meniscus Lens
波长范围 (nm):
8000 - 12000
后焦距 BFL (mm):
23.34
中心厚度 CT (mm):
2.50
中心厚度容差 (mm):
±0.10
中心偏(弧分):
<3
有效孔径 (%):
90.00
涂层规格:
Ravg <3.0% @ 8 - 12μm
边缘厚度 ET (mm):
1.3
焦距指定波长 (μm):
10.6
半径 R1 (mm):
28.32
半径 R2 (mm):
42.46
表面质量:
60-40
波长范围 (μm):
8 - 12

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

  • 波长范围为2 - 16μm
  • 采用耐用的设计,可满足要求严苛的应用
  • 出色的球面校正
  • 由于锗的原材料供应链中断,我们的锗材料产品交付周期可能会延长,价格也可能会发生变化。如需了解更多信息,请向我们的 客服团队进行咨询。

TECHSPEC®锗弯月透镜设计以满足要求严苛的红外应用,包括红外成像或监控、遥测或红外分光镜。TECHSPEC锗弯月透镜提供出色的球面校正。与TECHSPEC锗PCX透镜的焦距相比,本产品具有更小的光斑。这些弯月透镜备有无镀膜版或增透膜版,能够在指定的镀膜波长范围下带来更高的性能。

技术信息

AR COATED GERMANIUM

Typical transmission of a 3mm thick Ge window with BBAR (3000-5000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3% @ 3000 - 5000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (3000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <5.0% @ 3 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (8000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3.0% @ 8 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号