TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

10mm直径 x 15mm 焦距, MgF2 镀膜, 双凸透镜

×
产品编码 #63-568 6-10 工作日
×
其他镀膜选项
×
- +
RMB 312.90
数量 1-9
RMB 312.90
数量 10+
RMB 282.05
含税批量价格
索取报价
下载产品资料
直径 (mm):
10.00 +0.0/-0.025
后焦距 BFL (mm):
13.80
有效焦距 EFL (mm):
15.00
涂层:
MgF2 (400-700nm)
涂层规格:
Ravg ≤1.75% @ 400 - 700nm
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
表面质量:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
中心偏(弧分):
<1
倒角:
Protective bevel as needed
中心厚度 CT (mm):
3.50
中心厚度容差 (mm):
±0.05
边缘厚度 ET (mm):
1.77
半径 R1=-R2 (mm):
14.88
有效孔径 CA(mm):
9.00
有效焦距/有效孔径直径比:
1.5
焦距指定波长 (nm):
587.6
焦距容差 (%):
±1
数字孔径 NA:
0.33
类型:
Double-Convex Lens
波长范围 (nm):
400 - 700
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
10 J/cm2 @ 532nm, 10ns

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

TECHSPEC® MgF2 镀膜双凸透镜有两个正的、对称的面,两边的半径相等。这些透镜通常被推荐用于共轭比(物距和像距之间的比率)在0.2和5之间的有限成像应用。在共轭比为1时,由于对称透镜的设计,球差、色差、慧差和畸变等像差得以最小化或消除。TECHSPEC 双凸透镜有多种基底和镀膜可选,适用于可见光和近红外光谱。

技术信息

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号