TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

25mm直径 x 75mm焦距,镀 8-12μm膜,锗基底,非球面透镜

×
产品编码 #68-258 6-10 工作日
×
其他镀膜选项
×
- +
RMB 8,373.30
数量 1-5
RMB 8,373.30
数量 6+
RMB 6,698.64
含税批量价格
索取报价
下载产品资料
直径 (mm):
25.00 +0.0/-0.1
有效焦距 EFL (mm):
75.00 @ 4000nm
数字孔径 NA:
0.17
后焦距 BFL (mm):
72.30
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Germanium (Ge)
Aspheric Design Wavelength (nm):
4000
非球面面形误差, RMS @ 632.8nm:
λ/6
涂层:
BBAR (8000-12000nm)
涂层规格:
Ravg <3.0% @ 8 - 12μm
中心偏(弧分):
≤5
表面质量:
60-40
有效孔径 CA(mm):
22.5
边缘厚度 ET (mm):
2.39
中心厚度 CT (mm):
2.80 ±0.10
有效焦距/有效孔径直径比:
2.94
倒角:
Protective bevel as needed
边缘:
Diamond Turned
半径 R2 (mm):
78
Shape of Back Surface:
Concave
类型:
Aspheric Lens
波长范围 (nm):
8000 - 12000
Conjugate Distance:
Infinite

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

  • 提供衍射极限的性能
  • 有多种膜层可供选择
  • 可提供完整的设计数据

我们的TECHSPEC®锗IR非球面透镜可在中长波红外区域的广泛光谱范围内提供衍射极限的聚焦性能。这些透镜非常适合于单色光源,如量子级联激光器,并提供一个高性能的替代标准平凸透镜。

每个非球面透镜都有无镀膜选项或两个BBAR镀膜的任意选项可供选择。无镀膜锗透镜具有小于50%的透射率,因此在制定无镀膜透镜时,应考虑加入定制的AR膜层。每个BBAR镀膜透镜都可提供大于95%的透射率,使其成为集成到各种OEM应用的理想选择。有关定制设计或镀膜选项的详细信息,请联系我们的销售部门

技术信息

AR COATED GERMANIUM

Typical transmission of a 3mm thick Ge window with BBAR (3000-5000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3% @ 3000 - 5000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (3000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <5.0% @ 3 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick Ge window with BBAR (8000-12000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg <3.0% @ 8 - 12μm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号