TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

1:1 带50mm 和 50mm EFL 消色差, NIR 消色差透镜对

TECHSPEC Mounted Near-IR (NIR) Achromatic Lens Pairs

×
产品编码 #47-298 联系我们
×
- +
RMB 2,053.66
数量 1-5
RMB 2,053.66
数量 6+
RMB 1,643.81
含税批量价格
索取报价
下载产品资料
有效孔径 CA(mm):
22.0
中心空气隙 (mm):
3.28
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
表面质量:
40-20
工作 f/#:
f/2.25
涂层:
NIR II (750-1550nm)
涂层规格:
Rabs ≤1.5% @ 750 - 800nm
Rabs ≤1.0% @ 800 - 1550nm
Ravg ≤0.7% @ 750 - 1550nm
有效焦距 EFL A (mm):
50.00
有效焦距 EFL B (mm):
50.00
防护罩直径 (mm):
30.0 +0.0/-0.10
防护罩长度 (mm):
34.00 ±0.2
放大率:
1:1
物距 (mm) :
39.72
图像距离 (mm):
39.72
构造 :
Achromat Pair in Anodized Aluminum Housing
类型:
Relay Lens
波长范围 (nm):
750 - 1550

合规性

RoHS:
Certificate of Conformance:

产品系列说明

  • 30mm直径套件,专为近红外应用而设计
  • 针对多种放大倍率进行了优化
  • 适合OEM应用
  • 针对 750-1550nm 的 NIR II 镀膜

Our 15.0mm and 30.0mm Mounted Achromatic Pairs combine our popular TECHSPEC® achromats into common configurations used for relay and projection applications. Packaged in a slim-line aluminum housing, each pair is ready for integration into a host of OEM applications, eliminating the need to handle loose optics. Each lens has also been oriented for optimum system performance. All lenses AR coated. Lower f/# pairs may not be ideal for imaging applications depending on the performance requirements. Cylinder lenses can be incorporated into empty barrels in order to generate lines or sheets of light. 

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号