TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

466nm,12.5mm直径,双激光光束合束器

TECHSPEC® Dichroic Laser Beam Combiners

×
产品编码 #86-383 6-10 工作日
×
- +
RMB 1,727.54
数量 1-5
RMB 1,727.54
数量 6+
RMB 1,348.54
含税批量价格
索取报价
下载产品资料
直径 (mm):
12.50 +0.0/-0.1
入射角 (°):
45
有效孔径 CA(mm):
8.8
起始响应波长 (nm):
466.00
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
涂层:
Hard Coated
反射激光波长 (nm):
440, 457.9
反射 (%):
>98
反射波长 (nm):
439 - 457.9
表面质量:
60-40
透射率 (%) :
>95
传输波长 (nm):
473 - 647.1
传输激光波长 (nm):
473, 488, 514.5, 532, 543.5, 561.4, 568.2, 594.1, 632.8, 635, 647.1
类型:
Dichroic Filter
构造 :
Mounted in Black Anodized Ring
传输波前,RMS:
<1λ
环境承受能力:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
物理的承受能力:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Mount Thickness (mm):
3.5 ±0.1
波长范围 (nm):
439 - 647
基片厚度(mm):
2

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

  • 分离或结合激光束
  • 对偏振不敏感
  • 采用离子束溅射法镀膜

二色性激光束合束器可用来在45°入射角分离多束激光。在通用的激光线中其反射率和透射率都很高,反射率超过98%,透射率超过95%,损耗超低。本品采用低自发荧光基底材料,密度大,镀有超耐磨材料,非常适用于多重激光荧光成像和测量方面,包括激光显微和流体血细胞计数。

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号