TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

400nm中心波长,12.5mm直径 镀硬膜,光密度4,50nm带宽,滤光片

×
产品编码 #84-769 6-10 工作日
×
其他带宽
×
- +
RMB 1,454.31
数量 1-5
RMB 1,454.31
数量 6+
RMB 1,145.82
含税批量价格
索取报价
下载产品资料
直径 (mm):
12.50 +0.0/-0.1
入射角 (°):
0
带宽 (nm):
45
光密度 OD(平均):
≥4.0
有效孔径 CA(mm):
8.5
中心波长 CWL (nm):
400.00
半峰全宽 FWHM (nm):
50.00
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
最小传输 (%):
≥90
涂层:
Hard Coated
表面质量:
80-50
透射率 (%) :
≥90
类型:
Bandpass Filter
典型应用:
7-Dimethylamino-4-Methylcoumarin-3-Isothiocyanate, CellTrace calcein violet, Pacific Blue, Pacific Orange
阻断波长范围 (nm):
200 - 1200
构造 :
Mounted in Black Anodized Ring
典型光源 :
405nm Diode; 395nm LED
环境承受能力:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
物理的承受能力:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Mount Thickness (mm):
5.0 ±0.1
基片厚度(mm):
3.5 ±0.5

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

  • 提供高透射率,深截止
  • 宽带宽非常适合用于成像应用
  • 提供可见光和NIR中心波长
  • 另备有OD 4.0 5nm10nm25nm镀加硬膜的带通滤光片

OD 4.0 50nm镀加硬膜的带通滤光片非常适合在广泛的成像应用中消除不需要的背景噪声并增强信噪比,其中包括机器视觉检测、荧光显微镜和各种生物技术仪器。有别于需要使用多个基片和镀膜制造的传统滤光片,这些镀加硬膜的滤光片仅采用单个基片制造。与传统镀膜滤光片相比,镀加硬膜并采用单基片制造的滤光片能够提供更深的截止、更高的透射率以及更陡的斜率。

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号