TECHSPEC® 组件由爱特蒙特光学设计、规定或生产。 了解更多

510nm中心波长,20nm带宽,最小光密度6,荧光滤光片

×
产品编码 #87-748 6-10 工作日
×
其他带宽
×
- +
RMB 2,758.78
数量 1-5
RMB 2,758.78
数量 6+
RMB 2,274.01
含税批量价格
索取报价
下载产品资料
直径 (mm):
25.00 +0.00/-0.10
入射角 (°):
0 ±5
带宽 (nm):
20.00
OD 6 阻断波长范围 (nm):
300 - 490 & 531 - 800
光密度 OD(平均):
≥6.0
有效孔径 CA(mm):
21.21
中心波长 CWL (nm):
510.00
半峰全宽 FWHM (nm):
25.00
基底: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
最小传输 (%):
93
涂层:
Hard Coated
表面质量:
60-40
厚度容差 (mm):
±0.1
透射率 (%) :
93.00
类型:
Bandpass Filter
阻断波长范围 (nm):
250 - 1100
构造 :
Mounted in Black Anodized Ring
传输波前,RMS:
λ/4 (prior to coating)
兼容的荧光团:
Cy2 Emission / Cy3 Excitation
环境承受能力:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
物理的承受能力:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Mount Thickness (mm):
3.5 ±0.1
基片厚度(mm):
2.00 ±0.25

合规性

RoHS 2015:
Certificate of Conformance:
Reach 235:

产品系列说明

我们的 TECHSPEC® 荧光带通滤光片与荧光成像应用中的常见荧光团完美匹配。激发滤光片和发射滤光片具有>93%的透过率和>OD 6的带外截止。这些滤光片也是光谱学和临床化学应用以及生物技术仪器(如:DNA测序仪和聚合酶链反应(PCR)测试平台)的理想组件。每个滤光片都有加硬溅射镀膜,安装在一个黑色的阳极氧化环中。

关于每个激发或发射滤光片的兼容荧光团的完整列表,请查看技术文章《 荧光显微镜的荧光团和光学滤光片》。

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号