中心波长 455nm, 直径11.8mm 带通滤光片

×
产品编码 #28-422 Clearance 6-10 工作日
×
- +
RMB 175.84
数量 1+
RMB 175.84
含税批量价格
索取报价
下载产品资料
直径 (mm):
11.80
光密度 OD(平均):
≥3.0
中心波长 CWL (nm):
455.00
中心波长 CWL 容差 (nm):
±2
半峰全宽 FWHM (nm):
10.00
最小传输 (%):
40
表面质量:
80-50
厚度 (mm):
4.80
类型:
Bandpass Filter
典型应用:
Cs Emission Line
阻断波长范围 (nm):
200 - 1200
尺寸容差 (mm):
±0.2

合规性

RoHS:
Certificate of Conformance:

产品系列说明

  • Ideal for Selectively Transmitting a Narrow Range of Wavelengths
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Bandpass interference filters are used extensively in a variety of biotech, biomedical, or quantitative chemical applications to selectively transmit a narrow range of wavelengths while blocking all others. Experimental Grade Bandpass Interference Filters are available in a variety of bandpass ranges in 11.8mm and 24.15mm diameter unmounted options.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

 
销售和技术专家咨询电话
 
或查看各区域电话
一键式
报价工具
只需输入商品编号